Print | Email

FactoryTalk ProductionCentre: System Requirements

Product Profile | Ordering Information | System Requirements

 

Application, Database, Integration Manager, and Web Server

  • 1 GHz Pentium 4
  • 10 GB disk drive 500 MB on C:\ for the application server
  • 1 GB RAM
  • A network interface card that supports TCP/IP
  • Video Card and Monitor that can display a resolution of at least 1024 X 768

Client

  • 450 MHz Pentium III
  • 1 GB disk drive
  • 128 MB RAM if running Shop Operations 256 MB RAM if running Process Designer
  • A network interface card that supports TCP/IP
  • Video Card and Monitor that can display a resolution of at least 1024 X 768

Database Support

  • Oracle 10g version 1
  • SQL Server 2000 SP3, SP4

Application Server Support

  • Websphere 6.02
  • WebLogic 8.1 SP2, SP3
  • JBoss 4.0.3

Operating Systems

  • Windows 2000 (latest SP), 2003 (SP1), XP (SP2)
  • Sun Solaris 9
  • Red Hat Linux 3