Print | Email

HMI Hardware

PanelView Plus is one of the most versatile operator interface options within the suite of visualization solutions. Now Rockwell Automation is enhancing this product line by adding more power and features like expanded memory, a faster processor and Microsoft Windows CE 6 operating system.

New PanelView Plus 6 operator terminals are ideal for applications that require monitoring, controlling and displaying information in dynamic ways, where operators must quickly understand machine status and make better decisions.

Coupled with the latest, built-in FactoryTalk View Machine Edition 6.0 and View Studios application development software, this solution extends the performance and functionality of machine-level operator interface, while retaining a common development environment and Integrated Architecture from Rockwell Automation.

Click here to view the PanelView Plus 6 Product Profile
Click here to see all HMI solutions