FactoryTalk View Site Edition
Product Profile | Ordering Information | System Requirements
Overview
FactoryTalk View® Site Edition (SE) is an HMI for supervisory-level monitoring and control applications. It has a distributed and scalable architecture that supports distributed-server/multi-user applications, giving maximum control over information where you want it.
FactoryTalk View Site Edition is targeted at supervisory-level monitoring and control applications that need a distributed and scalable architecture. FactoryTalk View Site Edition includes runtime servers and clients, allowing customers to develop and deploy a multi-server/multi-client application. Such applications are developed with the FactoryTalk View Studio development tool.
FactoryTalk View Site Edition allows for:
- Streamline HMI development with a common editor for FactoryTalk View ME and SE
- Share data and integrate seamlessly with other FactoryTalk enabled products. The FactoryTalk Services Platform provides common services such as security, alarming and diagnostics across products.
- Optimize plant communication with FactoryTalk Live Data and premier connectivity to Rockwell Automation controllers.
- Maximize productivity by directly accessing tag information in the controller, eliminating the need to create HMI tags.
- Configure your application from anywhere on the network and easily make changes to a running system with remote, multi-user configuration capability.